This wishlist contains all the necessary parts to complete example 2 in the Single Supply Logic Level Converter Hook Up Guide.
Product | Subtotal | Qty | |
---|---|---|---|
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
4.5 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Ultrasonic Distance Sensor - HC-SR04
SEN-13959 |
3.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Total: 54.85 |