Product | Subtotal | Qty | |
---|---|---|---|
Plastic Solder Vacuum
DD-14759 |
1.25
You save: 1.7 (58%) |
1
Cannot be ordered at this time. |
|
Solder Tip Tinner and Cleaner
TOL-13246 |
10.95 | 1 | |
Solder Paste - 50g (Lead Free)
TOL-12878 |
18.5 | 1 | |
Weller WE1010 Soldering Station
TOL-14734 |
155 | 1 | |
Hot-Air Rework Station - 303D
TOL-14557 |
134.95 |
1
Cannot be ordered at this time. |
|
Chip Quik No-Clean Flux Pen - 10mL
TOL-14579 |
8.95 | 1 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Tweezers - Curved (cross-lock, ESD Safe)
TOL-12572 |
4.5 | 1 | |
Tweezers - Straight (Cross-Lock, ESD Safe)
TOL-12573 |
4.5 | 1 | |
Heat Shrink Kit
PRT-09353 |
8.95 | 1 | |
Electronic Snippers
TOL-10447 |
14.03
You save: 2.47 (15%) |
1
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
4.5 | 2 | |
Break Away Headers - Straight
PRT-00116 |
7 | 4 | |
Soldering Tip - Weller - Screwdriver (ETA)
TOL-14735 |
5.5 | 1 | |
Soldering Tip - Weller - Single Flat (ETCC)
TOL-14736 |
5.5 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Weller - Conical (ETT)
TOL-14737 |
5.25 | 1 | |
Total: 392.08 |