MS_ARD

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Workshop
Retired BOK-11932
32.5 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Plus Lab Pack
Retired LAB-14529
535.5 1   
Cannot be ordered at this time.
The SparkFun Arduino Inventor's Guide
Only 3 left! BOK-14326
97.5 3   
Night Light Soldering Kit
Retired KIT-14638
299 20   
Cannot be ordered at this time.
SparkFun Paper Circuits Classroom Pack
Retired KIT-14715
499.5 10   
Cannot be ordered at this time.
Soldering Tip - Weller - Single Flat (ETCC)
Retired TOL-14736
22 4   
Cannot be ordered at this time.
Soldering Tip - Weller - Screwdriver (ETA)
In stock TOL-14735
22 4   
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
130 4   
Solder-Mate Solder Dispenser
In stock TOL-14232
62 4   
The SparkFun Guide to Processing
Only 1 left! BOK-13313
97.5 3   
Third Hand
23 available TOL-09317
43.8 4   
Weller WE1010 Soldering Station
Only 12 left! TOL-14734
620 4   
Solder - 1/4lb Spool (0.032") Special Blend
Only 7 left! TOL-10243
107.8 4   
Solder Tip Polishing Bar
23 available TOL-14233
78 4   
SparkFun Beginner Parts Kit
In stock KIT-13973
74 4   
SparkFun LED Starter Kit
Retired KIT-13234
139.8 4   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
35.8 4   
Soldering Tip - Weller - Conical (ETT)
29 available TOL-14737
21 4   
Solder Tip Tinner and Cleaner
In stock TOL-13246
43.8 4   
SparkFun Tool Bag Kit
Retired TOL-13055
159.8 4   
Cannot be ordered at this time.
Chip Quik No-Clean Flux Pen - 10mL
In stock TOL-14579
31.8 4   
SparkFun Inventor's Kit for RedBot
Out of stock ROB-12649
1325.3
You save:
69.7 (5%)
10   
Cannot be ordered at this time.
E-textile Basics Lab Pack
Out of stock LAB-13165
213.95 1   
Arduino Cookbook - Second Edition
Retired BOK-11170
37.95 1   
Cannot be ordered at this time.
Make: Arduino Bots and Gadgets
Retired BOK-10626
29.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Lab Pack - v4.0
Retired LAB-14447
925 1   
Cannot be ordered at this time.
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
51.8 4   
Electronic Formulas, Symbols & Circuits
Retired BOK-11134
12.95 1   
Cannot be ordered at this time.
Timer, OpAmp & Optoelectronic Circuits & Projects
Retired BOK-11131
12.95 1   
Cannot be ordered at this time.
Electronic Sensor Circuits & Projects
Retired BOK-11133
12.95 1   
Cannot be ordered at this time.
Science and Communication Circuits & Projects
Retired BOK-11132
12.95 1   
Cannot be ordered at this time.
Encyclopedia of Electronic Components: Volume 1
Retired BOK-11774
20.95 1   
Cannot be ordered at this time.
Encyclopedia of Electronic Components: Volume 2
Retired BOK-11775
24.95 1   
Cannot be ordered at this time.
Soft Circuits: Crafting e-Fashion with DIY Electronics
Retired BOK-13089
35.95 1   
Cannot be ordered at this time.
Short Circuits: Crafting e-Puppets with DIY Electronics
Retired BOK-13090
29.95 1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
33 2   
Total: 5933.65