MG 16.10.01 PT

by Member #1404426

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
5.25 5   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
5.9 2   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
18.95 1   
Precision Disc Wheel - 2" (Black, 2 Pack)
Retired ROB-12537
3.99 1   
Cannot be ordered at this time.
Set Screw Hub - 6mm Bore
Retired ROB-12318
9.98 2   
Cannot be ordered at this time.
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
10.5 3   
Total: 54.57