Synadia startKit

by Member #433381

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.75 5   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
4.2 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Adjustable Parts Box
In stock PRT-13867
11.9 2   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Total: 53.5