Product | Subtotal | Qty | |
---|---|---|---|
Bare Conductive - Electric Paint (50ml)
COM-10994 |
325 | 10 | |
Weller WE1010 Soldering Station
TOL-14734 |
310 | 2 | |
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
65 | 2 | |
Brass Sponge
TOL-08964 |
7 | 2 | |
Polymorph - 250g
TOL-10950 |
9.95 |
1
Cannot be ordered at this time. |
|
Thermochromatic Pigment - Red (20g)
COM-11555 |
12.95 |
1
Cannot be ordered at this time. |
|
Thermochromatic Pigment - Sapphire Blue (20g)
COM-11556 |
12.95 |
1
Cannot be ordered at this time. |
|
Thermochromatic Pigment - Bright Yellow (20g)
COM-11557 |
12.95 |
1
Cannot be ordered at this time. |
|
Thermochromatic Pigment - Black (20g)
COM-11558 |
12.95 |
1
Cannot be ordered at this time. |
|
Plastic Solder Vacuum
DD-14759 |
2.5
You save: 3.4 (58%) |
2
Cannot be ordered at this time. |
|
USB Digital Multimeter - Auto-Ranging (RS232 Output)
TOL-12967 |
119.9 |
2
Cannot be ordered at this time. |
|
Flexible LED Matrix - WS2812B (8x32 Pixel)
COM-13304 |
219.9 |
2
Cannot be ordered at this time. |
|
Skinny LED RGB Strip - Addressable, 1m, 144LEDs (SK6812)
COM-14732 |
29.95 |
1
Cannot be ordered at this time. |
|
Solder Lead Free - 100-gram Spool
TOL-09325 |
19.9 | 2 | |
Insulated Silicone Soldering Mat
TOL-14672 |
21.9 | 2 | |
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
9.95 |
1
Cannot be ordered at this time. |
|
Flush Cutters - Xcelite
TOL-14782 |
14 | 1 | |
Pocket Screwdriver Set
TOL-12891 |
4.5 | 1 | |
Needle Nose Pliers
TOL-08793 |
3.5 | 1 | |
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
SparkFun Third Hand Kit
TOL-11784 |
75 | 2 | |
SparkFun Paper Circuits Classroom Pack
KIT-14715 |
49.95 |
1
Cannot be ordered at this time. |
|
LilyPad Simblee BLE Board - RFD77101
DEV-13633 |
139.75 |
5
Cannot be ordered at this time. |
|
Total: 1482.2 |