Record

by Felipe Iasi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Gyro Breakout Board - MLX90609 - 300°/s
Retired SEN-08372
59.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - ADXL330
Retired SEN-00692
24.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Arduino Mini 04
Retired DEV-08164
33.95 1   
Cannot be ordered at this time.
Arduino Bluetooth
Retired DEV-08255
149.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
74.85 3   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
19 available SEN-00242
29.9 2   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
2.1 2   
Simon Game
Retired WIG-07947
14.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
3pi Robot
Retired ROB-09211
99.95 1   
Cannot be ordered at this time.
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
SparkFun MIDI Shield
Retired DEV-09595
19.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
16x2 Parallel LCD Add-On
Retired RTL-09761
16.95 1   
Cannot be ordered at this time.
FEZ Domino
Retired DEV-09797
49.95 1   
Cannot be ordered at this time.
Ultimate IMU
Retired SEN-10082
149.95 1   
Cannot be ordered at this time.
Total: 1006.18