HHMI - 8/17/2018

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
SparkFun RFID USB Reader
Only 1 left! SEN-09963
27.95 1   
RFID Reader ID-20LA (125 kHz)
In stock SEN-11828
37.5 1   
RFID Button - 16mm (125kHz)
In stock SEN-09417
22.5 5   
Total: 93.45