Physical Computing Kit (SVA IxD)

by ericjforman

Favorited Favorite 0

Basic Kit for students. Does NOT include additional parts to be split between multiple students, to save money.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
DC Barrel Jack Plug - Female
In stock PRT-13126
1.05 1   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Black Knob - 15x19mm
In stock COM-09998
1.05 1   
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
13.95 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
2 4   
Cannot be ordered at this time.
SparkFun Inventor's Kit Guidebook - v4.0
Retired BOK-14263
4.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
9V Battery Holder
In stock PRT-10512
3.5 1   
Total: 115.88