RFID Kit

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
22 4   
RFID Button - 16mm (125kHz)
In stock SEN-09417
13.5 3   
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
Total: 61.4