XBee

by Member #1412399

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08710
303.6 8   
Cannot be ordered at this time.
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
39.6 8   
Cannot be ordered at this time.
SparkFun XBee Wireless Kit
Retired KIT-13197
499.75 5   
Cannot be ordered at this time.
LilyPad XBee
Retired DEV-12921
35.9
You save:
43.85 (55%)
5   
Cannot be ordered at this time.
Teensy 3.1 XBee Adapter
Out of stock BOB-13311
2.95
You save:
3 (50%)
1   
Cannot be ordered at this time.
Total: 881.8