by mmgunner
Product | Subtotal | Qty | |
---|---|---|---|
Ribbon Cable - 10 wire (3ft)
CAB-10649 |
2.1 | 2 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
17.85 |
3
Cannot be ordered at this time. |
|
2x5 Pin Shrouded Header
PRT-08506 |
17.5 | 10 | |
Pogo Pin w/ Pointed Tip
PRT-09174 |
30
You save: 1.5 (5%) |
30 | |
Ribbon Crimp Connector - 10-pin (2x5, Female)
PRT-10650 |
5.5 | 10 | |
Total: 72.95 |