Customer #1150026's Wish List from Cart

by Member #1150026

Favorited Favorite 0

List for RAMPED II

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun moto:bit - micro:bit Carrier Board (Qwiic)
In stock DEV-15713
1185
You save:
62.5 (5%)
50   
Larson Scanner Kit - 10mm Diffused LEDs
Retired KIT-11365
259 20   
Cannot be ordered at this time.
SparkFun Rugged microB Cable - 1m
Retired CAB-14742
356
You save:
39 (10%)
100   
Cannot be ordered at this time.
SparkFun Inventor's Kit Lab Pack - v4.0
Retired LAB-14447
925 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for micro:bit Lab Pack
Retired LAB-14301
450 1   
Cannot be ordered at this time.
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
1100
You save:
58 (5%)
40   
Total: 4275