Sensors-Heartrate Monitor

by Member #1412399

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
212.5
You save:
11.25 (5%)
25   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Jumper Wire Kit - 140pcs
In stock PRT-00124
32.5 5   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
84.75 5   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
22.5 5   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
27.5 5   
SparkFun Single Lead Heart Rate Monitor - AD8232
In stock SEN-12650
107.5 5   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
27.5 5   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
54.75 5   
Pulse Sensor
In stock SEN-11574
134.75 5   
Total: 713