LS

by Member #1297644

Favorited Favorite 0

Rain and Pull Cords

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
82.8 3   
Tsunami Super WAV Trigger
Retired WIG-13810
191.88
You save:
47.97 (20%)
3   
Cannot be ordered at this time.
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
59.85 3   
Cannot be ordered at this time.
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
13.5 3   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
10.5 3   
Breadboard - Mini Modular (Black)
In stock PRT-12047
13.5 3   
USB Cable A to B - 6 Foot
In stock CAB-00512
13.5 3   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
64.9 22   
Mini Photocell
In stock SEN-09088
16 10   
Reed Switch - Insulated
In stock COM-10601
12.6 6   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
13.5 3   
Total: 492.53