Model Rocket Launch Controller

by garrettscooter

Favorited Favorite 0

Items needed to make my nice model rocket launch controller, with continuity, short and igniter count circuit. Need some other surface mount components, AD620, and some 0603 resistors / caps. and a custom PCB

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Crystal 14.7456MHz
Retired COM-00669
0.2
You save:
0.75 (79%)
1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
2.75 5   
Cannot be ordered at this time.
Diffused LED - Green 10mm
In stock COM-10633
1.8 3   
Diffused LED - Red 10mm
In stock COM-10632
1.2 2   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
1.1 2   
2x5 Pin Shrouded Header
In stock PRT-08506
3.5 2   
Enclosure - Aluminum (120x94.5x34mm)
In stock PRT-13838
5.5 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Red)
In stock COM-11992
1.05 1   
Total: 28.49