Development

by hybotics

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi Active Cooler
In stock PRT-23585
20 4   
Raspberry Pi 27W USB-C PD Power Supply - White
In stock TOL-23583
48 4   
Raspberry Pi 5 - 8GB
In stock DEV-23551
320 4   
NVIDIA Jetson Orin Nano Developer Kit
34 available DEV-22098
499.95 1   
SparkFun Blues Wireless MicroMod Starter Kit
15 available KIT-21702
109.46
You save:
40.49 (27%)
1   
SparkFun Thing Plus Matter - MGM240P
In stock DEV-20270
49.9 2   
MicroMod Screwdriver
34 available TOL-19012
0.5 1   
SparkFun MicroMod WiFi Function Board - DA16200
In stock WRL-18594
14.98
You save:
14.97 (50%)
1   
SparkFun MicroMod LoRa Function Board
Out of stock WRL-18573
39.95 1   
SparkFun MicroMod Update Tool
In stock DEV-17725
5.5 1   
SparkFun GPS-RTK-SMA Breakout - ZED-F9P (Qwiic)
In stock GPS-16481
274.95 1   
Arducam Pico4ML TinyML Dev Kit
Out of stock DEV-18439
51.98 2   
SparkFun LTE GNSS Breakout - SARA-R5
In stock GPS-18031
133.95 1   
SparkFun Artemis Development Kit with Camera
Out of stock KIT-17071
54.95 1   
Cannot be ordered at this time.
SparkFun MicroMod nRF52840 Processor
In stock WRL-16984
21.5 1   
SparkFun MicroMod Machine Learning Carrier Board
In stock DEV-16400
19.95 1   
SparkFun RP2040 mikroBUS Development Board
Only 2 left! DEV-18721
14.95 1   
SparkFun RedBoard Artemis ATP
In stock DEV-15442
26.95 1   
SparkFun MicroMod RP2040 Processor
In stock DEV-17720
12.95 1   
SparkFun MicroMod GNSS Carrier Board (ZED-F9P)
In stock GPS-17722
324.95 1   
SparkFun MicroMod Input and Display Carrier Board
In stock DEV-16985
59.95 1   
Google Coral Development Board
Retired DEV-15318
133.95 1   
Cannot be ordered at this time.
ESP32-C3 Mini Development Board
In stock WRL-18036
17.9 2   
ESP32-C3 WROOM Development Board
In stock WRL-18035
21.9 2   
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
94 4   
SparkFun MicroMod Environmental Function Board
In stock SEN-18632
112.46
You save:
37.49 (25%)
1   
Otto DIY Builder Kit
Out of stock KIT-18558
72.95 1   
Cannot be ordered at this time.
SparkFun GPS-RTK Dead Reckoning pHAT for Raspberry Pi
Retired GPS-16475
289.95 1   
Cannot be ordered at this time.
SparkFun RED-V RedBoard - SiFive RISC-V FE310 SoC
Out of stock DEV-15594
42.95 1   
Cannot be ordered at this time.
MicroMod Thing Plus
Retired SPX-18027
14.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - MLX90393 (Qwiic)
In stock SEN-14571
17.5 1   
SparkFun GPS Breakout - ZOE-M8Q (Qwiic)
In stock GPS-15193
49.95 1   
SparkFun Qwiic SHIM for Raspberry Pi
In stock DEV-15794
1.05 1   
PiJuice HAT - Raspberry Pi Portable Power Platform
Out of stock PRT-14803
73.95 1   
Cannot be ordered at this time.
5.0" Gen4 Primary Display for the Raspberry Pi - Capacitive Touch
Retired LCD-15976
87.95 1   
Cannot be ordered at this time.
Argon ONE M.2 Raspberry Pi 4 Case
Retired PRT-17752
40.45
You save:
10.05 (20%)
1   
Cannot be ordered at this time.
Argon NEO Raspberry Pi 4 Case
Retired PRT-17161
17.5 1   
Cannot be ordered at this time.
SparkFun MicroMod SAMD51 Processor
21 available DEV-16791
18.95 1   
SparkFun Serial Basic Breakout - CH340C and USB-C
In stock DEV-15096
9.95 1   
Wide Band 4G LTE Internal LoRa Antenna
In stock WRL-17841
4.2 2   
Himax CMOS Imaging Camera - HM01B0
In stock SEN-15570
10.95 1   
SparkFun Edge Development Board - Apollo3 Blue
In stock DEV-15170
16.5 1   
SparkFun Power Delivery Board - USB-C (Qwiic)
Out of stock DEV-15801
26.95 1   
SparkFun Auto pHAT for Raspberry Pi
17 available ROB-16328
65 2   
SparkFun moto:bit - micro:bit Carrier Board (Qwiic)
In stock DEV-15713
24.95 1   
MI:pro Protector Case for micro:bit
Retired PRT-14680
5.95 1   
Cannot be ordered at this time.
Himax WE-I Plus EVB Endpoint AI Development Board
26 available DEV-17256
69.95 1   
TinyFPGA BX Board
Retired DEV-14829
41.95 1   
Cannot be ordered at this time.
HiFive1 Rev B
Retired DEV-16438
68.95 1   
Cannot be ordered at this time.
iCEBreaker FPGA
Retired DEV-16440
84.95 1   
Cannot be ordered at this time.
Raspberry Pi 4 Model B (4 GB)
Out of stock DEV-15447
110 2   
SparkFun BlackBoard C
Retired SPX-16282
14.95 1   
Cannot be ordered at this time.
Robotic Finger Sensor v2
Only 6 left! SPX-14687
39.95 1   
SparkFun Pulse Oximeter and Heart Rate Sensor - MAX30101 & MAX32664 (Qwiic)
In stock SEN-15219
42.95 1   
USB 32-Bit Whacker - PIC32MX795 Development Board
In stock DEV-09713
50.95 1   
Total: 3902.63