Compra Joksan Noviembre 2018

by Joksan

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
19.5 1   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Magnet Wire Kit
In stock PRT-11363
16.95 1   
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
Teensy 3.5
Retired DEV-14055
24.95 1   
Cannot be ordered at this time.
TinyFPGA BX Board
Retired DEV-14829
41.95 1   
Cannot be ordered at this time.
TL431 - Voltage Reference
Retired COM-11078
2.5 5   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
5 4   
Raspberry Pi 3 B+
Out of stock DEV-14643
35 1   
SparkFun Pro RF - LoRa, 915MHz (SAMD21)
Retired WRL-14916
29.95 1   
Cannot be ordered at this time.
Total: 201.65