Customer #378866's Wish List from Cart

by Member #378866

Favorited Favorite 0

Hyper Island Exploring Tech, latest updated list

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
9.6 6   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
12.6 6   
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
59.8 4   
Ultrasonic Range Finder - HRLV-MaxSonar-EZ1
Retired SEN-11308
159.8 4   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-12758
37.5 5   
Servo - Generic High Torque Continuous Rotation (Standard Size)
Out of stock ROB-09347
74.75 5   
LED Mixed Bag - 5mm
Retired COM-09881
103.5
You save:
69 (40%)
15   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
19 available SEN-00242
74.75 5   
SparkFun OpenPIR
In stock SEN-13968
52.5 3   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
67.8 4   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
66 4   
Cannot be ordered at this time.
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
9.5 10   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
111.6 8   
Mini Photocell
In stock SEN-09088
83.6
You save:
4.4 (5%)
55   
Force Sensitive Resistor 0.5"
In stock SEN-09375
30 4   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
35.8 4   
Force Sensitive Resistor - Square
In stock SEN-09376
50 4   
Flex Sensor 2.2"
Out of stock SEN-10264
47.8 4   
Flex Sensor 4.5"
In stock SEN-08606
71.8 4   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
21 20   
Break Away Headers - Straight
In stock PRT-00116
35 20   
N-Channel MOSFET 60V 30A
Retired COM-10213
25 20   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
83.6
You save:
4.4 (5%)
55   
Tactile Button Assortment
In stock COM-10302
26 4   
Heat Shrink Kit
In stock PRT-09353
17.9 2   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
55
You save:
2.75 (5%)
55   
Tweezers - Curved (ESD Safe)
Only 11 left! TOL-10602
18 4   
Wire Strippers - 22-30AWG
Retired TOL-14762
44.85 3   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
287.65
You save:
14.85 (5%)
55   
Arduino Stackable Header Kit - R3
In stock PRT-11417
14 8   
JST Jumper 3 Wire Assembly
In stock PRT-09915
19.2 12   
P-Channel MOSFET 55V 31A
In stock COM-10349
25 20   
Total: 1967.7