Holidays 2018

by Nodebotanist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triad Spectroscopy Sensor - AS7265x (Qwiic)
Out of stock SEN-15050
69.95 1   
SparkFun LoRa Gateway - 1-Channel (ESP32)
Retired WRL-15006
34.95 1   
Cannot be ordered at this time.
OpenMV M7 Camera
Retired SEN-14985
65 1   
Cannot be ordered at this time.
SparkFun Pro RF - LoRa, 915MHz (SAMD21)
Retired WRL-14916
29.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Flex Glove Controller
In stock SEN-14666
29.95
You save:
15 (33%)
1   
Qwiic Capacitive Touch Panel - 7 in
Retired SPX-15104
24.95 1   
Cannot be ordered at this time.
3 Color ePaper Display - 7.5in.
Retired SPX-15048
89.95 1   
Cannot be ordered at this time.
SmartSwitch - 64x32 LCD Push Button and Display
Retired COM-14951
74.95 1   
Cannot be ordered at this time.
Qwiic Bluetooth - HM-13
Retired SPX-14840
24.95 1   
Cannot be ordered at this time.
Qwiic LED Stick
Retired SPX-14783
4.98
You save:
4.97 (50%)
1   
Cannot be ordered at this time.
Skinny Side-Lit LED RGB Strip - Addressable, 1m, 60LEDs (SK6812)
Retired COM-14731
14.95 1   
Cannot be ordered at this time.
Day of the Geek - Soldering Badge Kit (Black with Copper Trace)
In stock KIT-14637
7.5 1   
NovelKeys Big Switch - Tactile
Retired COM-14583
30 1   
Cannot be ordered at this time.
Realtek Ameba Board
Retired WRL-14280
24.95 1   
Cannot be ordered at this time.
SparkFun gamer:bit
In stock DEV-14215
4.3
You save:
6.65 (61%)
1   
Qwiic Module for Tessel 2
Retired SPX-14334
0.5
You save:
3.45 (87%)
1   
Cannot be ordered at this time.
UHF RFID Tag - Adhesive (Set of 5)
Retired WRL-14151
2 1   
Cannot be ordered at this time.
Pimoroni Unicorn HAT
Retired DEV-14037
29.95 1   
Cannot be ordered at this time.
LilyPad Rainbow LED (6 Colors)
Out of stock DEV-13903
3.95 1   
Microsoft Azure IoT Starter Kit - SparkFun Thing
Retired KIT-13799
42.95 1   
Cannot be ordered at this time.
USB 32-Bit Whacker - PIC32MX795 Development Board
In stock DEV-09713
50.95 1   
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
WiFi IR Blaster - ESP8266
Retired SPX-15000
14.95 1   
Cannot be ordered at this time.
The Prototype HARP
Retired SPX-14379
59.95 1   
Cannot be ordered at this time.
SPI Buffer Saver
Retired SPX-14973
2.95 1   
Cannot be ordered at this time.
SparkFun Wireless Joystick Kit
Out of stock KIT-14051
43.95 1   
Total: 790.33