Product | Subtotal | Qty | |
---|---|---|---|
LED - Infrared 950nm
COM-09349 |
3.15 | 3 | |
LED - Infrared 850nm
COM-09469 |
2.85 |
3
Cannot be ordered at this time. |
|
MakerBeam
PRT-10540 |
129.95 |
1
Cannot be ordered at this time. |
|
Zip-Tie Assortment
PRT-10328 |
3.95 |
1
Cannot be ordered at this time. |
|
Solderless Headers - 10-pin Straight
PRT-10527 |
7.5 |
5
Cannot be ordered at this time. |
|
SparkFun Cellular Shield - SM5100B
CEL-09607 |
99.95 |
1
Cannot be ordered at this time. |
|
Quad-band Cellular Duck Antenna SMA
CEL-00675 |
8.95 | 1 | |
Bluetooth Module Breakout - Roving Networks (RN-41)
WRL-10559 |
59.95 |
1
Cannot be ordered at this time. |
|
Reed Switch - Insulated
COM-10601 |
21 | 10 | |
Liquid Pump - 350GPH (12v)
ROB-10455 |
16.5 | 1 | |
12V Solenoid Valve - 3/4"
ROB-10456 |
8.95 | 1 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Break Away Male Headers - Right Angle
PRT-00553 |
4.5 | 2 | |
Thermoelectric Cooler - 40x40mm
COM-10080 |
47.8 |
4
Cannot be ordered at this time. |
|
Spring Terminals - PCB Mount (2-Pin)
PRT-08073 |
15 | 10 | |
Basic 16x2 Character LCD - Red on Black 3.3V
LCD-09051 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Graphic LCD Serial Backpack
LCD-09352 |
6.75
You save: 15.75 (70%) |
1
Cannot be ordered at this time. |
|
Slide Pot - Motorized (10k Linear Taper)
COM-10976 |
124.75 |
5
Cannot be ordered at this time. |
|
Sensor Kit
DEV-11016 |
159.95 |
1
Cannot be ordered at this time. |
|
Netduino Mini
DEV-10248 |
89.85 |
3
Cannot be ordered at this time. |
|
Netduino Plus
DEV-10186 |
119.85 |
3
Cannot be ordered at this time. |
|
Audio Jack Modem for iPhone and Android
DEV-10331 |
11.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Host Shield
DEV-09947 |
69.9 |
2
Cannot be ordered at this time. |
|
Netduino
DEV-10107 |
104.85 |
3
Cannot be ordered at this time. |
|
Total: 1136.3 |