Product | Subtotal | Qty | |
---|---|---|---|
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Speaker - 0.5W (8 Ohm)
COM-09151 |
2.45 | 1 | |
Ultrasonic Distance Sensor - HC-SR04
SEN-13959 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad Light Sensor
DEV-14629 |
4.5 | 1 | |
LilyPad LED White (5pcs)
DEV-13902 |
3.5 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
LilyPad Tri-Color LED
DEV-08467 |
3.5 |
1
Cannot be ordered at this time. |
|
LilyPad Arduino Simple Board
DEV-10274 |
23.5 |
1
Cannot be ordered at this time. |
|
Copper Tape - 5mm (50ft)
PRT-10561 |
3.95 | 1 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
LilyPad FTDI Basic Breakout - 5V
DEV-10275 |
18.5 |
1
Cannot be ordered at this time. |
|
E-Textiles Battery - 110mAh (2C Discharge)
PRT-13112 |
7.5 |
1
Cannot be ordered at this time. |
|
Total: 130.9 |