Course Pack LA4782.04 Fall 2020 - featuring the ThingPlus SAMD51

by Landscape Futurist

Favorited Favorite 0

Course Pack for LA4782.04 Evolving Issues in Environmental Design, Department of Landscape Architecture, Cal Poly Pomona.

Some assembly/soldering required. Additional components and items will be needed depending on your projects - instructor will advise.

OPTIONAL SENSORS: Geophone SM-24 - www.sparkfun.com/products/11744 RGB Light Sensor ISL29125 - www.sparkfun.com/products/12829 GPS Receiver GP-20U7 (56 Channel) - www.sparkfun.com/products/13740 6V Solar Panel 2W - www.sparkfun.com/products/13781 [PLUS] Sunny Buddy MPPT Solar Charger - www.sparkfun.com/products/13777 Particle Sensor Breakout MAX30105 - www.sparkfun.com/products/14045 Spectral Sensor Breakout AS7263 NIR (Qwiic) - www.sparkfun.com/products/14351 Qwiic LED Stick - www.sparkfun.com/products/14783 [OR] SparkFun Lumenati 3x3 - www.sparkfun.com/products/14360 Environmental Combo Breakout CCS811/BME280 (Qwiic) - www.sparkfun.com/products/14348 Distance Sensor Breakout 4 Meter VL53L1X (Qwiic) - www.sparkfun.com/products/14722 IR Array Breakout 110 Degree FOV MLX90640 (Qwiic) - www.sparkfun.com/products/14843 Weather Meter Kit - www.sparkfun.com/products/15901 Zio Qwiic OLED Display (0.91 in 128x32) - www.sparkfun.com/products/16774 Environmental Sensor Breakout BME680 (Qwiic) - www.sparkfun.com/products/16466

PLUS other components required for your project.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Qwiic Spectral Sensor - AS7341
Retired SPX-17719
19.95 1   
Cannot be ordered at this time.
Qwiic Multiport
Retired SPX-16906
1.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Soldering Iron - 60W (Adjustable Temperature)
In stock TOL-14456
16.5 1   
SparkFun Inventor's Kit Guidebook - V3.3
Retired BOK-13971
0.95
You save:
3 (76%)
1   
Cannot be ordered at this time.
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
SparkFun Air Quality Sensor - SGP30 (Qwiic)
Retired SEN-16531
21.5 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
Enclosure - Aluminum (120x94.5x34mm)
In stock PRT-13838
5.5 1   
SparkFun Humidity Sensor Breakout - SHTC3 (Qwiic)
In stock SEN-16467
10.95 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
I/O Expander - MCP23008
In stock COM-15099
2.1 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
1.05 1   
High Speed Optoisolator - 6N137
In stock COM-15105
1.05 1   
SparkFun Ambient Light Sensor - VEML6030 (Qwiic)
In stock SEN-15436
5.95 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
microSD Card - 1GB (Class 4)
In stock COM-15107
5.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SparkFun Real Time Clock Module - RV-8803 (Qwiic)
In stock BOB-16281
17.5 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
SparkFun Beginner Tool Kit
Retired TOL-14681
62.5 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
Adjustable Storage Case
In stock PRT-15698
10.95 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.9 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Digital LED Voltmeter
In stock PRT-14313
2.75 1   
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
SparkFun Thing Plus - SAMD51
In stock DEV-14713
21.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Total: 366.8