Januar 2019

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB Host Shield
Retired DEV-09947
69.9 2   
Cannot be ordered at this time.
SmartiPi Touch
Retired PRT-14059
124.75 5   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
In stock PRT-12615
19.5 3   
NeuroSky MindWave Mobile 2
Out of stock SEN-14758
299.85 3   
Cannot be ordered at this time.
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
15.8 4   
Cannot be ordered at this time.
SparkFun Inventor's Kit - v4.0
Retired KIT-14265
199.9 2   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
16 10   
12V Solenoid Valve - 3/4"
In stock ROB-10456
44.75 5   
Vacuum Pump - 12V
In stock ROB-10398
37.9 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Slip Ring - 12 Wire (2A)
20 available ROB-13065
64.5 3   
Total: 910.75