Feminist Makerspace Conductive Paint Workshop

by Member #326594

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Chibitronics Red, Yellow, Blue LED MegaPack (30 Stickers)
Retired DEV-14594
34.95 1   
Cannot be ordered at this time.
Chibitronics White LED MegaPack (30 Stickers)
Retired DEV-14595
34.95 1   
Cannot be ordered at this time.
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
Copper Tape - Conductive Adhesive, 2" (50ft)
Only 9 left! PRT-13828
21.5 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
60
You save:
3 (5%)
30   
Total: 160.85