#TinyGang: an open source wearable project consisting of a set of jackets that communicate

by matt pinner

Favorited Favorite 0

https://github.com/touchtechio/tinygang

All things related to tiny gang activities. #TinyGang is an open source wearable project consisting of a set of jackets that communicate wirelessly with each other through proximity and motion. The patterns of the group change depending on the mode, number of people, duration and other elements to be defined by the group wearing the jackets.

Jacket Integration: - Grommets - 7/16th hole or Size 3 eg: https://www.amazon.com/50-QTY-C-S-Osborne-No-G1-3-Grommets/dp/B01MRHW94D/ - Grommet press / hammer kit

alt text @mpinner climbing the led wall from @mbientlab Steggo led hoodies are born and joining the tinygang of led wearables together. #makerfaire #climbies

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Teensy 3.1 XBee Adapter
Out of stock BOB-13311
2.95
You save:
3 (50%)
1   
Cannot be ordered at this time.
RGB LED Chain - 20 LED Addressable
Retired COM-11020
34.95 1   
Cannot be ordered at this time.
Lithium Ion Battery Pack - 2.2Ah (USB)
Retired TOL-14169
6.95 1   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
24.95 1   
Cannot be ordered at this time.
Teensy Header Kit
In stock PRT-13925
1.5 1   
Teensy Prop Shield
Retired DEV-13995
19.95 1   
Cannot be ordered at this time.
LED Strip Pigtail Connector (4-pin)
In stock CAB-14576
1.6 1   
Total: 112.65