Dis-orienting Fortune

by Member #1494629

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
24.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/M, 20 pack)
Out of stock PRT-12795
2.1 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
LilyPad Button Board
In stock DEV-08776
2.1 1   
LilyPad Arduino USB - ATmega32U4 Board
In stock DEV-12049
27.95 1   
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
7.5 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Total: 97.05