Spotify Album Art Display

by Englandsaurus

Favorited Favorite 0

Everything you need to create a standalone Spotify album art display. Instructions are found at the following link. https://learn.sparkfun.com/tutorials/live-spotify-album-art-display

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
21 available TOL-13831
8.95 1   
RGB LED Matrix Panel - 64x64
Retired COM-14824
73.06
You save:
12.89 (15%)
1   
Cannot be ordered at this time.
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
Total: 112.11