micro:bit4Ed wishlist

by SparkFunDeptofEd

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Paper Circuits Kit
Retired KIT-14655
14.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
microSD Card - 1GB (Class 4)
In stock COM-15107
5.5 1   
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
Retired SWG-11063
4.95 1   
Cannot be ordered at this time.
micro:bit Go Bundle
Retired DEV-14336
16.5 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for micro:bit
Retired KIT-14542
49.95 1   
Cannot be ordered at this time.
SparkFun gator:bit
Retired DEV-14484
19.9
You save:
1.05 (5%)
1   
Cannot be ordered at this time.
SparkFun gator:starter ProtoSnap
Retired SEN-14891
4.95
You save:
5 (50%)
1   
Cannot be ordered at this time.
SparkFun gator:color ProtoSnap
Retired COM-14890
11.5 1   
Cannot be ordered at this time.
SparkFun gator:control ProtoSnap
Retired COM-14968
4.03
You save:
7.47 (65%)
1   
Cannot be ordered at this time.
SparkFun micro:bot kit
Retired KIT-14216
62.95 1   
Cannot be ordered at this time.
SparkFun micro:climate kit
Retired KIT-14217
117.95 1   
Cannot be ordered at this time.
SparkFun micro:arcade kit
Retired KIT-14218
39.71
You save:
13.24 (25%)
1   
Cannot be ordered at this time.
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
7 2   
Total: 365.44