by snot
Product | Subtotal | Qty | |
---|---|---|---|
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
49.75 |
5
Cannot be ordered at this time. |
|
Flush Cutters - Xcelite
TOL-14782 |
70 | 5 | |
Power Supply - 80W DC Switching Mode
TOL-09291 |
259.95 |
1
Cannot be ordered at this time. |
|
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
PRT-12618 |
21 | 10 | |
9V to Barrel Jack Adapter
PRT-09518 |
70 | 20 | |
Soldering Tip - Weller - Conical (ST6)
TOL-14231 |
16.5 |
3
Cannot be ordered at this time. |
|
Soldering Tip - Weller - Standard (ST1)
TOL-14229 |
16.5 |
3
Cannot be ordered at this time. |
|
Total: 555.2 |