Angie STEAM Lab

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun micro:bot kit
Retired KIT-14216
62.95 1   
Cannot be ordered at this time.
SparkFun micro:climate kit
Retired KIT-14217
117.95 1   
Cannot be ordered at this time.
SparkFun micro:arcade kit
Retired KIT-14218
39.71
You save:
13.24 (25%)
1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for micro:bit
Retired KIT-14542
49.95 1   
Cannot be ordered at this time.
SparkFun gator:bit v2.0 - micro:bit Carrier Board
Out of stock DEV-15162
21.5 1   
SparkFun gator:control ProtoSnap
Retired COM-14968
4.03
You save:
7.47 (65%)
1   
Cannot be ordered at this time.
SparkFun gator:color ProtoSnap
Retired COM-14890
11.5 1   
Cannot be ordered at this time.
SparkFun gator:starter ProtoSnap
Retired SEN-14891
4.95
You save:
5 (50%)
1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
micro:bit Go Bundle
Retired DEV-14336
16.5 1   
Cannot be ordered at this time.
micro:bit Educator Lab Pack
Retired LAB-14302
299.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for micro:bit Lab Pack
Retired LAB-14301
450 1   
Cannot be ordered at this time.
Raspberry Pi 3 B+ Starter Kit
Retired KIT-14644
91.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
60 1   
Cannot be ordered at this time.
SparkFun Paper Circuits Classroom Pack
Retired KIT-14715
49.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Lab Pack - v4.0
Retired LAB-14447
925 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - v4.0
Retired KIT-14265
99.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for RedBot
Out of stock ROB-12649
139.5 1   
Cannot be ordered at this time.
LilyPad Sewable Electronics Kit
33 available KIT-13927
106.95 1   
E-textile Basics Lab Pack
Out of stock LAB-13165
213.95 1   
LilyPad ProtoSnap Plus Lab Pack
Retired LAB-14529
535.5 1   
Cannot be ordered at this time.
ChickTech Soft Circuits Kit
Retired KIT-14993
99.95 1   
Cannot be ordered at this time.
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
GoPiGo Beginner Starter Kit
Retired ROB-14801
199.99 1   
Cannot be ordered at this time.
GoPiGo Beginner Classroom Kit
Retired KIT-14802
1499.99 1   
Cannot be ordered at this time.
Makey Makey Classic by JoyLabz
Only 2 left! KIT-14478
53.5 1   
Total: 5208.62