Power Squids eBadge

by JohnK-EvilMinion

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Lithium Ion Battery - 18650 Cell (2600mAh)
In stock PRT-12895
6.5 1   
Battery Holder - 1x18650 (wire leads)
In stock PRT-12899
1.15 1   
Header - 10-pin Female (PTH, 0.1")
In stock PRT-11896
0.75 1   
Header - 6-pin Female (PTH, 0.1")
In stock PRT-11894
0.75 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
Retired COM-11852
0.5
You save:
0.45 (47%)
1   
Cannot be ordered at this time.
Total: 51.1