Mechatronics - Various

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2mm 10pin XBee Socket - SMD
In stock PRT-10030
4.2 4   
Concave Button - Red
Out of stock COM-09336
2.75 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
4.2 4   
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Total: 29.6