Ball of Light parts

by Sam Bredeson

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Basic Yellow 5mm
In stock COM-09594
0.45 1   
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14493
1.25 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
Coin Cell Battery - 20mm (CR2025)
In stock PRT-11928
2.1 1   
Surface Mount DPDT Switch
In stock COM-00597
1.6 1   
Total: 9.6