Qwiic Escape

by J-Spark

Favorited Favorite 0

Components Used in the Qwiic Escape Enginursday Post. SparkX products are being revised for Rerelease. Keep an eye out for the Qwiic Kit.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
23.8 4   
Cannot be ordered at this time.
LED Light Bar - White (SMD)
Retired COM-12014
19.8 4   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
3.2 2   
Qwiic Keypad
Retired SPX-14836
9.95 1   
Cannot be ordered at this time.
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
Qwiic RFID ID-XXLA
Retired SPX-14867
22.48
You save:
22.47 (50%)
1   
Cannot be ordered at this time.
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
SparkFun Qwiic Quad Relay
Retired COM-15102
29.95 1   
Cannot be ordered at this time.
Total: 145.13