tech for MS
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun gator:bit v2.0 - micro:bit Carrier Board
DEV-15162 |
107.5 | 5 | |
Jumper Wires Premium 12" M/M Pack of 10
PRT-09387 |
19.8 | 4 | |
SparkFun Soil Moisture Sensor (with Screw Terminals)
SEN-13637 |
30 | 4 | |
Multi-Chassis - Tank Version
ROB-12091 |
44.95 |
1
Cannot be ordered at this time. |
|
SparkFun gator:starter ProtoSnap
SEN-14891 |
24.75
You save: 25 (50%) |
5
Cannot be ordered at this time. |
|
SparkFun gator:control ProtoSnap
COM-14968 |
20.15
You save: 37.35 (65%) |
5
Cannot be ordered at this time. |
|
SparkFun gator:color ProtoSnap
COM-14890 |
57.5 |
5
Cannot be ordered at this time. |
|
Temperature Sensor - Waterproof (DS18B20)
SEN-11050 |
43.8 | 4 | |
SparkFun weather:bit
DEV-14214 |
63.8 |
4
Cannot be ordered at this time. |
|
Alligator Clip with Pigtail (10 Pack)
CAB-14303 |
37.5 | 5 | |
Total: 449.75 |