Product | Subtotal | Qty | |
---|---|---|---|
Interface Cable for RP-TNC to RP-SMA - 1m
CAB-14132 |
13.9 | 2 | |
UHF RFID Antenna (RP-TNC)
WRL-14131 |
85.9 | 2 | |
SparkFun Simultaneous RFID Reader - M6E Nano
SEN-14066 |
471.9 | 2 | |
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
11.9 |
2
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit - R3
PRT-11417 |
3.5 | 2 | |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
43 | 2 | |
USB Mini-B Cable - 6"
CAB-13243 |
4.2 | 2 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
9 | 2 | |
UHF RFID Tag (Set of 5)
WRL-14147 |
2 |
1
Cannot be ordered at this time. |
|
UHF RFID Tag - Adhesive (Set of 5)
WRL-14151 |
6 |
3
Cannot be ordered at this time. |
|
Total: 651.3 |