Partial RPI for Ed

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Multimedia Wireless Keyboard
In stock WIG-14271
19.95
You save:
10 (33%)
1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
SparkFun Inventor's Kit Refill Pack - v4.0
Retired KIT-14499
26.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
13.95 1   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
Small Stepper Motor
In stock ROB-10551
8.95 1   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
16.95 1   
SparkFun PicoBoard
Retired WIG-11888
45.95 1   
Cannot be ordered at this time.
Total: 193.75