lab

by Eran2

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
29.9 2   
Cannot be ordered at this time.
2x5 Pin Shrouded Header
In stock PRT-08506
17.5 10   
SparkFun ProtoShield Kit
Retired DEV-07914
19.9 2   
Cannot be ordered at this time.
Liquid Level Sensor - 8"
Retired SEN-10221
85.9 2   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
19.9 2   
10 Segment LED Bar Graph - Green
In stock COM-09938
4.5 2   
USB Mini-B Cable - 6 Foot
Retired CAB-00598
5.85 3   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
25.2 12   
Force Sensitive Resistor - Long
In stock SEN-09674
45 2   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
13 2   
Arduino Pro 328 - 3.3V/8MHz
Retired DEV-09221
39.9 2   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
7.5 10   
RGB LED Strip - 32 LED/m Addressable - Ding and Dent
Retired COM-10631
24.95 1   
Cannot be ordered at this time.
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
8 5   
Magnet Square - 0.25"
In stock COM-08643
8 5   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
5.25 5   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
39.8 4   
Tilt Sensor - AT407
In stock SEN-10289
12.6 6   
Piezo Vibration Sensor - Large
In stock SEN-09196
11 2   
Capacitive Sensor Board - AD7746 Breakout
Retired SEN-07918
39.9 2   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
17.5 10   
Break Away Male Headers - Right Angle
In stock PRT-00553
11.25 5   
Arduino Mini 04
Retired DEV-08164
33.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
Retired DEV-09219
39.9 2   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
21.3
You save:
1.2 (5%)
30   
Arduino Offset Header - 8 Pin
Retired PRT-09374
6.25 5   
Cannot be ordered at this time.
Arduino Fio
Retired DEV-09712
24.95 1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
33 2   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
58.5 3   
FTDI Basic Breakout - 5V
Retired DEV-10008
9.95 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
11 2   
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
32.85 3   
Cannot be ordered at this time.
USB Cable B to Mini-B - 6 Foot
Retired CAB-10558
1.9 2   
Cannot be ordered at this time.
USB Cable A to B - 10 Foot
Retired CAB-00513
14.85 3   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
29.85 3   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
17.2
You save:
0.8 (4%)
40   
Force Sensitive Resistor - Square
In stock SEN-09376
37.5 3   
Magnetic Snap 18mm
Retired DEV-08682
1.96
You save:
5.84 (75%)
4   
Cannot be ordered at this time.
Rotary Encoder LED Ring Breakout Board - Green
Retired COM-10409
31.9 2   
Cannot be ordered at this time.
Power Driver Shield Kit
Retired DEV-10305
39.9 2   
Cannot be ordered at this time.
Mux Shield
Retired DEV-09832
49.9 2   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Total: 1069.51