soro_5

by Member #1469656

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
179.4 12   
LED - Basic Yellow 5mm
In stock COM-09594
9 20   
ProtoBoard - Square 2"
19 available PRT-08811
42 12   
Female Headers
In stock PRT-00115
5.25 3   
SparkFun LiPo Charger/Booster - 5V/1A
In stock PRT-14411
199.56
You save:
10.44 (5%)
12   
LED - Basic Blue 5mm
In stock COM-11372
12 20   
Total: 447.21