LibraryHat2

Favorited Favorite 0

library hat is now plug and play for development

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Ambient Light Sensor Breakout - APDS-9301
Retired SEN-14350
5.95 1   
Cannot be ordered at this time.
Qwiic Humidity Sensor - SHTC3
Retired SPX-15074
7.46
You save:
2.49 (25%)
1   
Cannot be ordered at this time.
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
1.05 1   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Raspberry Pi GPIO Male Header - 2x20
In stock PRT-14275
1.05 1   
SparkFun Qwiic HAT for Raspberry Pi
In stock DEV-14459
6.5 1   
Raspberry Pi Zero Case
In stock PRT-14273
5.95 1   
Qwiic Cable - 50mm
In stock PRT-14426
0.95 1   
Total: 43.91