by Plusea
Product | Subtotal | Qty | |
---|---|---|---|
Tiny AVR Programmer
PGM-11801 |
17.5 | 1 | |
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
0.55 | 1 | |
Bare Conductive - Electric Paint (50ml)
COM-10994 |
32.5 | 1 | |
Thermochromatic Pigment - Black (20g)
COM-11558 |
12.95 |
1
Cannot be ordered at this time. |
|
Copper Tape - 2" (50ft)
PRT-11081 |
18.5 | 1 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
3.95 | 1 | |
Copper Tape - Conductive Adhesive, 5mm (50ft)
PRT-13827 |
5.5 | 1 | |
Copper Tape - Conductive Adhesive, 2" (50ft)
PRT-13828 |
21.5 | 1 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
83.25
You save: 4.25 (5%) |
25 | |
Lithium Ion Battery - 1Ah
PRT-13813 |
10.95 |
1
Cannot be ordered at this time. |
|
N-Channel MOSFET 60V 30A
COM-10213 |
1.25 |
1
Cannot be ordered at this time. |
|
Audio Jack 3.5mm
PRT-08032 |
1.6 | 1 | |
Audio Jack - 3.5mm TRRS (SMD)
PRT-12639 |
1.05 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Total: 213.15 |