Weather Station

by nicholfd

Favorited Favorite 0

Rolling my own weather station, solar powered.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ESP32 Thing Environment Sensor Shield
Retired DEV-14153
60.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
SparkFun Thing Plus - ESP32 WROOM
Retired WRL-14689
20.95 1   
Cannot be ordered at this time.
Solar Panel - 6W
Retired PRT-13783
60.33
You save:
3.17 (5%)
1   
Cannot be ordered at this time.
ESP32 Thing Stackable Header Set
In stock PRT-14311
1.75 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
1.05 1   
Zener Diode - 5.1V 1W
Retired COM-10301
0.25 1   
Cannot be ordered at this time.
Total: 242.68