Customer #907134's Wish List from Cart

by Member #907134

Favorited Favorite 0

Materials for University of Colorado Denver's 2019 Indigenous STEM Camp

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bare Conductive Touch Board
In stock DEV-13298
64.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
128.5 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
65 2   
Total: 261.95