Garry USD

by Miskatonic

Favorited Favorite 0

Add to this list: 1)Substitute 120:1 motors 2) Bluetooth device per sample sent 3) Solder headers to Ardumoto

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Wheel - 65mm (Rubber Tire, Pair)
Out of stock ROB-13259
3.5 1   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Multicolor Buttons - 4-pack
Only 9 left! PRT-14460
1.75 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
SparkFun Ardumoto - Motor Driver Shield
In stock DEV-14129
22.5 1   
SparkFun Qwiic Joystick
Out of stock COM-15168
11.5 1   
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
1.5 1   
Carrying Case - Black HDPE
Retired PRT-14474
0.95
You save:
11 (92%)
1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Guidebook - v4.0
Retired BOK-14263
4.95 1   
Cannot be ordered at this time.
Total: 132.9