Readers of Code Like a Girl will need these materials for chapters 4 and 5. Note: this doesn't include the Raspberry Pi (chapter 2), nor the accessories to put that together.
Product | Subtotal | Qty | |
---|---|---|---|
PIR Motion Sensor (JST)
SEN-13285 |
10.95 | 1 | |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
2.1 | 1 | |
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
4.95 | 1 | |
Needle Set
TOL-10405 |
2.1 | 1 | |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
1.5 | 1 | |
Copper Tape - Conductive Adhesive, 5mm (50ft)
PRT-13827 |
5.5 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Fairy Lights - Blue (2.5m)
PRT-14505 |
4.95 |
1
Cannot be ordered at this time. |
|
Snap Assortment - 30 pack (male and female)
DEV-11347 |
4.5 |
1
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
3 | 10 | |
Jumper Wires - Connected 6" (F/F, 20 pack)
PRT-12796 |
2.1 | 1 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
4.2 | 2 | |
Total: 55.3 |