Wishlist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
In stock SEN-15344
6.5 1   
SparkFun LiPo Charger Plus
In stock PRT-15217
11.5 1   
SparkFun Thing Plus - SAMD51
In stock DEV-14713
21.5 1   
SparkFun Qwiic pHAT for Raspberry Pi
Retired DEV-15351
5.95 1   
Cannot be ordered at this time.
SparkFun Qwiic 12 Bit ADC - 4 Channel (ADS1015)
In stock DEV-15334
11.5 1   
Tenergy 5-in-1 Intelligent Battery Cell Meter
Retired TOL-15348
15.95 1   
Cannot be ordered at this time.
J-Link EDU Mini Programmer
Retired PGM-15345
18 1   
Cannot be ordered at this time.
J-Link EDU Base Programmer
Retired PGM-15346
60 1   
Cannot be ordered at this time.
J-Link BASE Compact Programmer
Retired PGM-15347
525.95 1   
Cannot be ordered at this time.
Header - 2x5 Pin (Male, 1.27mm)
In stock PRT-15362
1.75 1   
Alligator Clip with Spade Connector (10 Pack)
Retired CAB-15268
6.95 1   
Cannot be ordered at this time.
SparkFun JetBot AI Kit Powered by NVIDIA Jetson Nano
Retired KIT-15365
274.95 1   
Cannot be ordered at this time.
Thin Speaker - 0.5W
Only 4 left! COM-15350
1.05 1   
Right Angle LED Jig - 5mm
In stock PRT-15315
0.49
You save:
0.26 (35%)
1   
OpenMV Cam H7
Retired SEN-15325
65 1   
Cannot be ordered at this time.
SparkFun Buck-Boost Converter
In stock COM-15208
10.95 1   
SparkFun Inventor's Kit for micro:bit
Retired KIT-15228
49.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for micro:bit Lab Pack
Retired LAB-15229
450 1   
Cannot be ordered at this time.
Solenoid - 12V (Latch / Lock)
In stock ROB-15324
10.95 1   
SparkFun ESP8266 Thing Starter Kit
In stock KIT-15258
14.25
You save:
14.25 (50%)
1   
SparkFun ESP8266 Thing Dev Starter Kit
Retired KIT-15259
28.5 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
In stock COM-15141
4.95 1   
Alligator Test Leads - Multicolored (7 Pack)
Retired DD-15333
1.95 1   
Cannot be ordered at this time.
iFixit Essential Electronics Toolkit
Only 14 left! TOL-15256
29.95 1   
iFixit Pro Tech Toolkit
27 available TOL-15255
74.99 1   
Total: 1703.48