GPS Tutorial 2

by Brandon J. Williams

Favorited Favorite 1

This list has all the products you'll need to make a small GPS location tracker that saves your coordinates in a file for use with Google Earth. Enjoy!

Update (10/14/2020): Previous list included a 9V battery and holder. 9V is above the threshold for the Turbo board. Please supplement with an appropriate LiPo/Li-Ion battery

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard Turbo - SAMD21 Development Board
In stock DEV-14812
19.95 1   
SparkFun microSD Shield
In stock DEV-12761
17.5 1   
microSD Card - 1GB (Class 4)
In stock COM-15107
5.5 1   
Metal Pushbutton - Momentary (16mm, Green)
In stock COM-11968
6.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
20 available PRT-11375
22.5 1   
SparkFun GPS Breakout - Chip Antenna, SAM-M8Q (Qwiic)
In stock GPS-15210
42.95 1   
SparkFun Micro OLED Breakout (Qwiic)
Retired LCD-14532
18.5 1   
Cannot be ordered at this time.
Qwiic Cable - 50mm
In stock PRT-14426
1.9 2   
Enclosure - Aluminum (112x61x31mm)
In stock PRT-13839
4.95 1   
Header - 2x3 (Female, 0.1")
In stock PRT-13010
0.5 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Total: 144.25