by jessejay
Product | Subtotal | Qty | |
---|---|---|---|
LED RGB Strip - Addressable, 1m (APA102)
COM-14015 |
10.95
You save: 6.55 (37%) |
1 | |
BlackBoard Artemis ATP
SPX-15412 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun RGB Light Sensor - ISL29125
SEN-12829 |
38 | 4 | |
Teensy 3.2
DEV-13736 |
99 |
5
Cannot be ordered at this time. |
|
RFM69HCW Wireless Transceiver - 915MHz
COM-13909 |
32.5 | 5 | |
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
SEN-12756 |
43.8 |
4
Cannot be ordered at this time. |
|
Total: 249.2 |