TMS parts list

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
MyoWare Cable Shield
Retired DEV-14109
19.8 4   
Cannot be ordered at this time.
MyoWare Muscle Sensor
Retired SEN-13723
151.8 4   
Cannot be ordered at this time.
MyoWare Proto Shield
Retired BOB-13709
4.12
You save:
7.68 (65%)
4   
Cannot be ordered at this time.
MyoWare LED Shield
Retired DEV-13688
53.92
You save:
53.88 (50%)
4   
Cannot be ordered at this time.
MyoWare Power Shield
Retired DEV-13684
18 4   
Cannot be ordered at this time.
SparkFun Differential I2C Breakout - PCA9615 (Qwiic)
Retired BOB-14589
21.9 2   
Cannot be ordered at this time.
SparkFun IR Array Breakout - 110 Degree FOV, MLX90640 (Qwiic)
In stock SEN-14843
74.95 1   
OpenMV Cam H7
Retired SEN-15325
65 1   
Cannot be ordered at this time.
Capacitive Fingerprint Scanner - UART (AD-013)
Retired SEN-15338
39.9 2   
Cannot be ordered at this time.
BlackBoard Artemis Nano
Retired SPX-15411
29.9 2   
Cannot be ordered at this time.
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
33 6   
SparkFun MOSFET Power Control Kit
Retired COM-12959
11.9 2   
Cannot be ordered at this time.
SparkFun Transparent OLED HUD Breakout (Qwiic)
Out of stock LCD-15079
106.95 1   
Cannot be ordered at this time.
NeuroSky MindWave Mobile 2
Out of stock SEN-14758
99.95 1   
Cannot be ordered at this time.
BITalino (r)evolution Board Kit
Retired DEV-14022
209.95 1   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout (Qwiic)
Retired LCD-14532
74 4   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
71.8 4   
SparkFun Transparent Graphical OLED Breakout (Qwiic)
Retired LCD-15173
171.8 4   
Cannot be ordered at this time.
Bend Labs Digital Flex Sensor - 1-Axis, 4 Inch
Retired SEN-15244
53.5 1   
Cannot be ordered at this time.
Bend Labs Digital Flex Sensor - 2-Axis, 4 Inch
Retired SEN-15245
129.95 1   
Cannot be ordered at this time.
SparkFun IR Array Breakout - 55 Degree FOV, MLX90640 (Qwiic)
In stock SEN-14844
74.95 1   
SparkFun Qwiic Flex Glove Controller
In stock SEN-14666
179.7
You save:
90 (33%)
6   
SparkFun Qwiic Cable Kit
In stock KIT-15081
44.75 5   
MyoWare Muscle Sensor Development Kit
Retired KIT-14409
82.95 1   
Cannot be ordered at this time.
SparkFun Flexible Grayscale OLED Breakout - 1.81"
Retired LCD-14606
57.5 1   
Cannot be ordered at this time.
SparkFun Triad Spectroscopy Sensor - AS7265x (Qwiic)
Out of stock SEN-15050
139.9 2   
Qwiic Cable - 100mm
In stock PRT-14427
15 10   
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
77 2   
Cannot be ordered at this time.
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
Walabot Developer
Retired SEN-14535
599.95 1   
Cannot be ordered at this time.
TF03 Long-Distance LiDAR Module
Retired SEN-15180
228.95 1   
Cannot be ordered at this time.
Magnetic Imaging Tile - 8x8
Out of stock SPX-14652
149.95 1   
FLIR Radiometric Lepton Dev Kit
Retired KIT-14654
239.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Mux Breakout - 8 Channel (TCA9548A)
Retired BOB-14685
23.9 2   
Cannot be ordered at this time.
SparkFun Qwiic Keypad - 12 Button
In stock COM-15290
11.5 1   
Qwiic JST Connector - SMD 4-pin (Horizontal)
In stock PRT-14417
5.5 10   
Qwiic Cable - 50mm
In stock PRT-14426
9.5 10   
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
7.5 5   
SparkFun Qwiic 12 Bit ADC - 4 Channel (ADS1015)
In stock DEV-15334
11.5 1   
Qwiic Cable - 200mm
Retired PRT-14428
15 10   
Cannot be ordered at this time.
SparkFun GPS Breakout - XA1110 (Qwiic)
In stock GPS-14414
34.95 1   
SparkFun Qwiic Single Relay
In stock COM-15093
13.95 1   
SparkFun Adjustable LiPo Charger
In stock PRT-14380
13.5 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
SparkFun Nano Power Timer - TPL5110
In stock PRT-15353
27.8 4   
SparkFun Battery Babysitter - LiPo Battery Manager
Out of stock PRT-13777
43 2   
Maxim Health Sensor Platform
Retired SEN-15327
191.95 1   
Cannot be ordered at this time.
BlackBoard Artemis ATP
Retired SPX-15412
24.95 1   
Cannot be ordered at this time.
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
Total: 3821.99